Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Trimless Round

Expand Table
EN
Immagine anteprima
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
casing material
CASING_MATERIAL
category
CATEGORY
class
CLASS
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
dimmable
DIMMABLE
1
Trimless Round
48.960
D5020200
0
3
0
16777215
0
0
1219.200
Downlight
-1
Yes
Comprimi la tabella (1 prodotto)
Numero d'ordineTrimless Round
Ultime modifiche20.02.2020 10:12:40
Unità

Classificazioni

CNS

CNSERPBASE Object Properties